IESNA:LM-63-2002
[TEST]P1390433
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11848.0
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
43.7 58.3 62.0 65.6 69.2 76.5 83.8 91.1 98.4 109.3 123.9 145.8 185.9 229.6 233.2 229.6 233.2 258.8 357.2 586.8 798.1 925.7 940.3 896.5 
878.3 637.8 517.5 444.6 404.5 364.4 324.4 273.3 174.9 80.2 32.8 3.6 0.0 0.0 
43.7 58.3 62.0 69.2 72.9 83.8 91.1 105.7 116.6 138.5 189.5 287.9 433.7 517.5 579.5 663.3 798.1 1089.7 1785.8 2955.6 4311.3 4621.1 
4151.0 3484.1 3298.2 2649.5 1931.5 1370.3 943.9 670.6 477.4 360.8 171.3 91.1 32.8 3.6 0.0 0.0 
43.7 58.3 62.0 69.2 80.2 91.1 105.7 138.5 211.4 462.8 878.3 1395.8 1862.3 2379.8 2890.0 3440.3 4103.6 5452.0 8564.4 12296.2 
14369.9 14676.0 14114.8 13549.9 13364.1 12926.7 12106.7 10361.1 7277.9 4121.8 1986.2 761.7 236.9 120.3 40.1 3.6 0.0 0.0 
43.7 54.7 58.3 69.2 83.8 98.4 127.6 193.2 473.8 1315.6 2314.2 3283.6 4311.3 5051.2 5867.5 6651.1 8127.0 11465.3 15762.1 
19709.0 20995.5 21370.8 21461.9 21928.4 22077.8 22220.0 20448.8 16148.4 12201.5 8480.5 5780.0 1680.1 470.1 134.8 29.2 3.6 0.0 
0.0 
43.7 51.0 58.3 69.2 83.8 102.0 138.5 269.7 820.0 2132.0 3702.7 4952.8 5944.0 6913.4 8097.9 9409.9 11786.0 16636.7 23415.3 
26852.0 28000.0 28226.0 29140.7 30121.1 30183.0 29111.6 25343.2 20386.8 15776.7 12842.9 8422.2 2609.4 860.1 182.2 36.4 3.6 0.0 
0.0 
43.7 47.4 54.7 65.6 83.8 102.0 149.4 291.6 1067.8 2700.5 4435.2 5572.3 6556.3 7759.0 9092.8 10736.4 13746.7 19435.6 26498.5 
29880.5 31341.9 32158.3 33667.1 34406.9 34319.4 32559.2 28007.3 22303.8 18743.2 15292.0 9300.5 3648.1 1162.6 178.6 36.4 0.0 
0.0 0.0 
43.7 43.7 51.0 62.0 80.2 98.4 134.8 269.7 922.0 2303.3 3761.0 4978.3 5878.4 6753.1 7890.2 9249.5 11509.1 16177.5 22821.3 
26425.6 27384.1 27591.8 28338.9 29097.0 29177.2 27912.5 24188.0 19647.0 15517.9 12489.4 8283.7 2715.1 1173.5 244.2 32.8 0.0 0.0 
0.0 
43.7 43.7 51.0 62.0 76.5 94.8 120.3 196.8 546.7 1344.8 2416.2 3418.5 4336.8 4989.2 5652.5 6406.9 7605.9 10783.8 15576.2 
19355.5 20594.6 20853.3 20948.1 21297.9 21461.9 21480.2 19515.8 15718.3 11756.9 8553.4 5791.0 1862.3 714.3 178.6 25.5 0.0 0.0 
0.0 
43.7 43.7 51.0 58.3 69.2 83.8 98.4 127.6 207.7 513.9 962.1 1490.6 1968.0 2398.0 2886.4 3407.5 3997.9 5382.8 8345.7 12434.7 
14417.3 14661.5 13990.9 13375.0 13181.8 12551.4 11600.2 9446.3 6815.0 4107.3 2102.8 852.8 284.3 134.8 40.1 0.0 0.0 0.0 
43.7 40.1 47.4 54.7 62.0 69.2 83.8 91.1 105.7 134.8 196.8 317.1 448.3 521.2 590.4 699.7 860.1 1115.2 1709.2 3101.4 4551.9 4832.5 
4180.1 3425.7 3283.6 2485.5 1804.0 1199.0 805.4 612.3 495.6 393.6 211.4 98.4 29.2 0.0 0.0 0.0 
43.7 40.1 43.7 51.0 58.3 65.6 72.9 80.2 87.5 98.4 113.0 138.5 185.9 229.6 229.6 226.0 236.9 258.8 324.4 586.8 918.4 998.6 900.2 787.2 
761.7 572.2 466.5 411.8 382.7 368.1 342.6 306.1 222.3 87.5 25.5 0.0 0.0 0.0 
43.7 40.1 43.7 47.4 54.7 62.0 65.6 72.9 72.9 80.2 87.5 98.4 105.7 127.6 134.8 131.2 116.6 113.0 116.6 120.3 123.9 138.5 160.4 178.6 178.6 207.7 
229.6 244.2 255.1 251.5 247.8 218.7 185.9 105.7 25.5 0.0 0.0 0.0 
43.7 36.4 40.1 43.7 47.4 51.0 54.7 54.7 54.7 58.3 58.3 62.0 65.6 65.6 65.6 69.2 69.2 72.9 69.2 65.6 65.6 65.6 65.6 65.6 69.2 80.2 
91.1 94.8 98.4 105.7 123.9 142.1 138.5 109.3 40.1 0.0 0.0 0.0 
43.7 36.4 36.4 40.1 40.1 40.1 43.7 43.7 43.7 43.7 43.7 47.4 43.7 43.7 43.7 43.7 43.7 43.7 47.4 47.4 51.0 51.0 51.0 54.7 54.7 62.0 
72.9 80.2 83.8 83.8 76.5 65.6 62.0 51.0 29.2 0.0 0.0 0.0 
43.7 32.8 32.8 32.8 32.8 36.4 32.8 32.8 32.8 32.8 32.8 32.8 32.8 32.8 29.2 29.2 29.2 29.2 29.2 25.5 29.2 32.8 40.1 43.7 43.7 47.4 43.7 36.4 32.8 25.5 21.9 18.2 10.9 3.6 0.0 
0.0 0.0 0.0 
43.7 32.8 29.2 29.2 29.2 29.2 29.2 25.5 25.5 25.5 21.9 21.9 18.2 18.2 14.6 14.6 10.9 14.6 18.2 21.9 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 32.8 29.2 29.2 25.5 25.5 25.5 21.9 21.9 18.2 14.6 10.9 7.3 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 29.2 25.5 25.5 21.9 21.9 21.9 18.2 18.2 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 29.2 25.5 21.9 18.2 18.2 14.6 14.6 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 29.2 21.9 18.2 14.6 14.6 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 25.5 21.9 18.2 14.6 14.6 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 25.5 21.9 18.2 14.6 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 25.5 21.9 14.6 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 25.5 18.2 14.6 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 25.5 18.2 14.6 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 25.5 18.2 14.6 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 29.2 21.9 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 32.8 25.5 21.9 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 40.1 32.8 29.2 25.5 21.9 18.2 10.9 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.7 47.4 43.7 40.1 36.4 32.8 29.2 25.5 21.9 14.6 10.9 7.3 7.3 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
43.7 51.0 47.4 43.7 40.1 36.4 36.4 32.8 25.5 21.9 14.6 14.6 10.9 10.9 7.3 7.3 7.3 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 0.0 
0.0 0.0 
43.7 54.7 51.0 47.4 43.7 43.7 40.1 36.4 32.8 25.5 21.9 18.2 14.6 14.6 10.9 10.9 10.9 7.3 7.3 7.3 7.3 7.3 7.3 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 7.3 7.3 
3.6 3.6 0.0 
43.7 58.3 54.7 51.0 51.0 47.4 47.4 47.4 40.1 36.4 29.2 25.5 25.5 21.9 18.2 18.2 14.6 14.6 14.6 14.6 14.6 10.9 10.9 10.9 7.3 7.3 7.3 7.3 7.3 7.3 7.3 10.9 10.9 10.9 
10.9 10.9 10.9 0.0 
43.7 58.3 54.7 54.7 54.7 51.0 51.0 51.0 47.4 43.7 40.1 32.8 29.2 29.2 25.5 25.5 21.9 21.9 21.9 21.9 18.2 14.6 14.6 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 
10.9 10.9 10.9 0.0 
43.7 54.7 51.0 51.0 51.0 51.0 51.0 51.0 51.0 43.7 40.1 36.4 36.4 32.8 32.8 29.2 29.2 29.2 29.2 25.5 25.5 21.9 18.2 14.6 14.6 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 
10.9 10.9 10.9 10.9 0.0 
43.7 54.7 51.0 51.0 47.4 47.4 47.4 43.7 43.7 43.7 40.1 40.1 40.1 36.4 36.4 36.4 36.4 36.4 40.1 43.7 40.1 32.8 29.2 25.5 25.5 21.9 21.9 18.2 18.2 
21.9 18.2 14.6 10.9 10.9 7.3 7.3 7.3 0.0 
43.7 51.0 51.0 47.4 47.4 47.4 47.4 47.4 43.7 43.7 43.7 43.7 43.7 43.7 43.7 47.4 47.4 47.4 47.4 47.4 47.4 51.0 58.3 65.6 69.2 69.2 
62.0 54.7 51.0 43.7 40.1 36.4 32.8 21.9 14.6 7.3 3.6 0.0 
43.7 54.7 51.0 51.0 51.0 51.0 54.7 51.0 51.0 51.0 54.7 54.7 54.7 54.7 54.7 58.3 58.3 62.0 62.0 65.6 65.6 69.2 69.2 72.9 72.9 80.2 
91.1 98.4 98.4 94.8 91.1 83.8 80.2 69.2 43.7 7.3 3.6 0.0 
43.7 54.7 58.3 58.3 58.3 62.0 62.0 65.6 65.6 65.6 69.2 72.9 72.9 72.9 76.5 80.2 83.8 87.5 83.8 80.2 76.5 80.2 80.2 83.8 87.5 102.0 
113.0 116.6 123.9 131.2 149.4 167.6 160.4 131.2 47.4 7.3 0.0 0.0 
43.7 58.3 62.0 62.0 65.6 72.9 76.5 80.2 83.8 91.1 98.4 105.7 116.6 134.8 145.8 138.5 131.2 127.6 127.6 134.8 138.5 153.1 193.2 204.1 207.7 229.6 
244.2 251.5 255.1 244.2 233.2 211.4 174.9 94.8 36.4 3.6 0.0 0.0 
43.7 58.3 62.0 65.6 69.2 76.5 83.8 91.1 98.4 109.3 123.9 145.8 185.9 229.6 233.2 229.6 233.2 258.8 357.2 586.8 798.1 925.7 940.3 896.5 
878.3 637.8 517.5 444.6 404.5 364.4 324.4 273.3 174.9 80.2 32.8 3.6 0.0 0.0 
